Quick Search

Caterpillar 299D3XPS2C

Caterpillar 299D3XPS2C

Price
$82,700
Year
2020
Working hours
984 h
Videos of Caterpillar 299D3XPS2C
Videos of Caterpillar 299D3XPS2C
Videos of Caterpillar 299D3XPS2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 299D3XPS2C
CategorySkid Steer Loaders
Serial NumberDY901311
Unit NumberVUC0528
Catalog Number4906347
Year2020
Hours984 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax82,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AMICSAMICS
Additional information**RED TAG SPECIAL**
- WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
*DOOR, CAB, POLYCARBONATE
INSTRUCTIONS, ANSI, USA
DUAL SELF LEVEL
RETURN TO DIG/WRKTL POSITIONER
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*SEAT BELT, 2"
TRACK,RUBBER,450MM(17.7IN)BLCK
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, TF IDLERS
*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
HIGH FLOW XPS - 32 GPM(120 LPM)
*RADIO, AM/FM, BLUETOOTH
*CERTIFICATION ARR, P65
*REAR LIGHTS
*CAB PACKAGE, ULTRA
*BATTERY,EXTRA HD,DISC,1000 CCA
*HYDRAULICS, PERFORMANCE, (H3)
*DEBRIS MGMT PKG, NONE (DM0)
*FILM,TWO SPEED W/HIGH FLOW XPS
2020 MODEL
PRODUCT LINK, CELLULAR PL243
FILM, SELF LEVEL, ANSI
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFEW SCRATCHES - VERY MINOR
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFRONT GLASS HAS MINOR SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • NORMAL
  • GoodSERVICE
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • NO VISABLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • NO VISABLE LEAKS
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
300
  • Good
  • Good
  • Good
bucket
700
  • CAT 86" SMOOTH BUCKET
  • Good
  • Good
  • Good
  • GoodWORN - LIFE LEFT
  • Good
  • GoodMINOR PLAY
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE 976 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering