Quick Search

Caterpillar 299D2XPS2C

Caterpillar 299D2XPS2C

Price
$83,500
Year
2017
Working hours
1,868 h
Videos of Caterpillar 299D2XPS2C
Videos of Caterpillar 299D2XPS2C
Videos of Caterpillar 299D2XPS2C
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
St. Joe, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299D2XPS2C
CategorySkid Steer Loaders
Serial NumberFD202389
Unit NumberVUC0304
Catalog Number4878603
Year2017
Hours1,868 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax83,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
DUAL SELF LEVEL
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
DISPLAY, ADVANCED, LCD, CAMERA
RETURN TO DIG/WRKTL POSITIONER
CERTIFICATION ARR, (US/CANADA)
TRACK,RUBBER,450MM(17.7IN)BLCK
LIGHTS, HALOGEN
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
HIGH FLOW XPS - 32 GPM
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
PACKAGE, PERFORMANCE, (H3)
RUBBER BELT, 2 SPD, TF IDLERS
FILM, SELF LEVEL, ANSI
FAN,COOLING, DEMAND, REVERSING
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
BATTERY, XTRA HVY DUTY, DISC
299D2 CTL 2017
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • PINK
  • NO LIGHTS
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 84” .82yd3
  • A4173BC20295
  • Good
  • Good
  • Good
  • GoodCOULD USE FLIPPED
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 1867 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering