Quick Search

Caterpillar 299D2XPS2C

Caterpillar 299D2XPS2C

Price
$80,400
Year
2018
Working hours
1,413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 299D2XPS2C
CategorySkid Steer Loaders
Serial NumberFD203378
Unit Number0CR7464
Catalog Number4654550
Year2018
Hours1,413 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax80,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- USED WARRANTY:250HOUR/90DAY PT & HYD -

INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
CERTIFICATION ARR, (US/CANADA)
299D2 CTL 2018
SERIALIZED TECHNICAL MEDIA KIT
HIGH FLOW XPS - 32 GPM
LANE 2 ORDER
FAN,COOLING, DEMAND, REVERSING
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H3)
BATTERY, XTRA HVY DUTY, DISC
ROPS, ENCLOSED WITH A/C (C3)
HEATER, ENGINE COOLANT, 120V
DISPLAY, ADVANCED, LCD, CAMERA
FILM, RIDE CONTROL, ANSI
SEAT BELT, 2"
RUBBER BELT, 2 SPD, TF IDLERS
QUICK COUPLER, HYDRAULIC
LIGHTS, HALOGEN
FILM, SELF LEVEL, ANSI
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
PRODUCT LINK, CELLULAR PL240
CONVERSION ARRANGEMENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering