Quick Search

CAT 299D2 CA

CAT 299D2 CA

Year
2017
Working hours
2,554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 299D2 CA
Empire Southwest LLC
CategorySkid Steer Loaders
Serial NumberFD202744
Unit NumberE172323
Catalog Number10026006
Year2017
Hours2,554 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax67,214 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Self LevelingSelf Leveling
2 Speed Travel2 Speed Travel
HeaterHeater
Additional informationAir Conditioning
Aux Hyd
BUCKET: .62 YD. 80”
COUPLER: HYDRAULIC
ENGINE TIER RATING: TIER4
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
SUSPENSION SEAT
TIRE SIZE: TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • No
  • YesEngine and hydraulic
  • Good
  • Good
  • Good
  • FairScreen on engine door is ripped and dented
  • Good
  • Good
  • Good
  • FairPaint is faded with minor rust corrosion
  • Good
  • Good
  • GoodStep on cab is slightly bent.
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • 99%
  • 75%
  • Good72.7 AMBIENT TEMP AND 52.2 VENT TEMP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good74.0 AMBIENT TEMP AND 102.2
  • Good
  • Good
  • Good
  • FairNo date tags
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • 62 Yd. 80”
  • Tag is damaged
  • Linkage
  • Good
  • Good)
  • Good
  • Good
  • Good
  • Good
  • FairQuick coupler is worn with movement from coupler to bucket
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesBelt condition
Track / Belt ThicknessBoth tracks are 24/32nds
Track / Belt Width16”
IdlersGood
RollerGood
Roller FrameGood
SprocketFairBoth sprockets are worn (functional)
Track / Belt ConditionFairBoth tracks are worn with cracks and weathered (functional)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering