Quick Search

Caterpillar 299D2XHP2C

Caterpillar 299D2XHP2C

Year
2019
Working hours
2,035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 299D2XHP2C
CategorySkid Steer Loaders
Serial NumberDX204345
Unit Number1CR7809
Catalog Number4800601
Year2019
Hours2,035 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax78,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TANK FUEL, STANDARDTANK FUEL, STANDARD
CERT ARR, P65CERT ARR, P65
DOOR, CAB, POLYDOOR, CAB, POLY
FILM, SELF LVL ANSFILM, SELF LVL ANS
HEATER, ENG. 120VHEATER, ENG. 120V
INSTRUCT,ANSI,NACDINSTRUCT,ANSI,NACD
LIGHTS, LEDLIGHTS, LED
PKG,LAND MGMT NONEPKG,LAND MGMT NONE
QUICK COUPLER, HYDQUICK COUPLER, HYD
BELT, SEAT, 2"BELT, SEAT, 2"
2019 MODEL2019 MODEL
299D2 XHP CTL299D2 XHP CTL
CONVERSION ARRCONVERSION ARR
FAN, HYD, DEMANDFAN, HYD, DEMAND
FILM, RC, ANSIFILM, RC, ANSI
PROD LINK CELL PL2PROD LINK CELL PL2
RADIO, AM/FM,CD,BLRADIO, AM/FM,CD,BL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering