Quick Search

Caterpillar 299D2XHP2C

Caterpillar 299D2XHP2C

Price
$106,400
Year
2019
Working hours
1,283 h
Videos of Caterpillar 299D2XHP2C
Videos of Caterpillar 299D2XHP2C
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Sedalia, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299D2XHP2C
CategorySkid Steer Loaders
Serial NumberDX204330
Unit NumberVUC0238
Catalog Number4875294
Year2019
Hours1,283 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax106,400 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AMICSAMICS
BLUETOOTHBLUETOOTH
Additional information.
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PRODUCT LINK, CELLULAR PL240
FAN, HYD,INTELLI
CERTIFICATION ARR, P65
FILM, RIDE CONTROL, ANSI
BELT, SEAT, 2"
TRACK,RUBBER,400MM(15.7IN)BLCK
INSTRUCTIONS, ANSI, USA
QUICK COUPLER, MANUAL
DOOR, CAB, POLYCARBONATE
CONVERSION ARRANGEMENT
LIGHTS, LED
RADIO READY
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
PKG, LAND MGMT LM2
RUBR BLT, 2S, TF
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHED
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • YesCANNOT HEAR IT IN CAB - VERY FAINT
  • Yes
  • Yes
  • Yes
  • RADIO NOT WORKING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVERY BOTTOM OF GLASS IS CRACKED, NOT OBSTRUCTING VIEW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Good
  • Good
  • Good
  • GoodManual
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE 1283 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering