Quick Search

Caterpillar 299D2XHP2C

Caterpillar 299D2XHP2C

Price
$98,800
Year
2019
Working hours
1,766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299D2XHP2C
CategorySkid Steer Loaders
Serial NumberDX203989
Unit Number1CR7875
Catalog Number4813323
Year2019
Hours1,766 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax98,800 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
PRODUCT LINK, CELLULAR PL240
2019 MODEL
SEAT BELT, 2"
PACKAGE, LAND MGMT, NONE (LM0)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
FILM, RIDE CONTROL, ANSI
QUICK COUPLER, HYDRAULIC
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
LIGHTS, LED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering