Quick Search

CAT 299D2 XHP

CAT 299D2 XHP

Year
2016
Working hours
2,472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 309 494 4357
Show phone number
Basic information
BrandCAT 299D2 XHP
Boyd Cat Company
CategorySkid Steer Loaders
Serial NumberDX201079
Unit NumberEQ00112542
Catalog Number10035601
Year2016
Hours2,472 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax73,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, LEDLIGHTS, LED
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
RUBBER BELT, 2 SPD, TF IDLERSRUBBER BELT, 2 SPD, TF IDLERS
Additional information299D2 XHP COMPACT TRACK LOADER
299D2 XHP CTL MA1
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, LAND MANAGEMENT (LM2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RADIO READY
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK, RUBBER, 15.7 IN (400MM)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering