Caterpillar 299D2 XHP

Caterpillar 299D2 XHP

Price
56,000 USD
Year
2016
Working hours
1669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 XHP
CategorySkid Steer Loaders
Serial NumberDX201287
Unit NumberDX201287
Catalog NumberCU4473961
Manufacturing Year2016
Hours1669 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Features
Additional Information*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
*FAN,COOLING, DEMAND, REVERSING
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, LED
*299D2 XHP COMPACT TRACK LOADER
*PACKAGE, LAND MANAGEMENT (LM1)
*QUICK COUPLER, MANUAL
*RADIO READY
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
CAROLINA CDC - - AVAILABILITY
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodMinor dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Yes
  • Yes
  • Yes
  • PoorNonfunctional
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • NoInstalled but nonfunctional
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Electric bucket coupler
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Overall good condition
Percentage Worn0%
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood100%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone