Caterpillar 297D2 XHP

Caterpillar 297D2 XHP

Price
78,455 USD
Year
2016
Working hours
1,101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 297D2 XHP
CategorySkid Steer Loaders
Serial NumberHP200266
Unit NumberEQ044940
Catalog NumberCU4820912
Manufacturing Year2016
Hours1,101 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax78,455 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional information2 SPEED CONTROL
297D2 XHP MULTI TERRAIN LOADER
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone