Caterpillar 297C

Caterpillar 297C

Price
54,356 USD
Year
2009
Working hours
1589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 297C
CategorySkid Steer Loaders
Serial NumberGCP01594
Unit Number80136
Catalog NumberCU4488717
Manufacturing Year2009
Hours1589 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 54,356
Tax (10%)$ 5,436
Price Including Tax$ 59,792
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

AQIS COMPLIANT, MACHINE CONDIT
BUCKET-MP, W/BO EDGE 1981MM
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
ENGINE, TIER 3 COMPLIANT
HYDRAULICS, HIGH FLOW XPS
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ISO
LIGHTS, BEACON
PACKAGE, PERFORMANCE, (M6)
PACKING, CONTAINER
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 50MM
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone