Caterpillar 289DSTD2CA

Caterpillar 289DSTD2CA

Price
46,700 USD
Year
2016
Working hours
2426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DSTD2CA
CategorySkid Steer Loaders
Serial NumberTAW04543
Unit Number6CR5899
Catalog NumberCU2426625
Manufacturing Year2016
Hours2426 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$ 46,700
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2016 MODEL YEAR
AIR CONDITIONER INCLUDING
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
COVERS
CUP HOLDER
DELUXE HEADLINER & POST TRIM
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER AND DEFROSTER
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SIDE WINDOWS
STANDARD FLOW - 23 GPM
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone