Caterpillar 289D

Caterpillar 289D

Price
54,000 USD
Year
2016
Working hours
2178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW04944
Unit Number1140799
Catalog NumberCU4336817
Manufacturing Year2016
Hours2178 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 54,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationThis machine is being sold as is where is. Absolutely no expressed or implied warranty. Absolutely no after sale repairs.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • YesTaken 5-14-2018 @ 2178 hours
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good74 ambient - 47 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good72 ambient - 114 vent
  • Good
  • Good
  • Good2178 hours
  • GoodInstalled February 2016
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 08 - FOPS ISO 05
  • N/A
  • 90%
engine
  • GoodServiced 5-14-2018 @ 2178 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 5-14-2018 @ 2178 hours
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2015 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodFloat
  • GoodServiced 5-14-2018 @ 2178 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairBOE can be turned. Cupped between teeth.
  • Good
  • Good
  • GoodHydraulic coupler
  • FairTeeth worn.
  • 84 inch, .82 yd3
  • 6622HC01558
  • Tooth bucket / 65SSGP083659, 78 inch, .62 yd3
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness2 3/4 inch
Track / Belt Width17 3/4 in
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone