Caterpillar 289DSTD2CA

Caterpillar 289DSTD2CA

Price
40,500 USD
Year
2015
Working hours
2680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DSTD2CA
CategorySkid Steer Loaders
Serial NumberTAW02346
Unit NumberRUC0293
Catalog NumberCU4397393
Manufacturing Year2015
Hours2680 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 40,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
289D CTL TIER4 HRC
BATTERY, XHD 1000
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
DISPLAY,LCD CAMERA
DOOR, CAB, GLASS
HEATER, ENG. 120V
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
PKG, PERFORMANCE,(H2)
PROD LINK 421, CEL
QUICK COUPLER, ELE
RADIO, AM/FM,CD,BL
RETURN TO DIG/WT
RUBR BLT, 2S, TF
SEAT,AIR SUSP,VINYL,HEAT
TRACK, RUBBER,17.7
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR DAMAGE
  • Good
  • FairMINOR BEND
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • To. Old to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NONE
cooling system
  • FairFINS BENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • FairMINOR SEEP
  • Good
  • Good
  • Yes
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PRODUCT LINK SYSTEM INSTALLED 12-14-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone