Caterpillar 289D

Caterpillar 289D

Price
62,965 USD
Year
2018
Working hours
524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW09607
Catalog NumberCU4447484
Manufacturing Year2018
Hours524 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$ 62,965
Tax-
Price Including Tax-
Features
Additional Information*FINNING PREMIUM USED
17.7" TRACKS @ 45% (16MM TREAD) REMAINING
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
EMISSIONS DECAL
HYDRAULIC QUICK ATTACH & 84" BUCKET
ISO/ H CONTROL PATTERN CHANGER
LED LIGHTING, LCD DISPLAY WITH BACK UP CAMERA
POLYCARBONATE DOOR
PREMIER WTY TO APRIL 29/20 OR 2000 HOURS - CONDITIONS APPLY
PRODUCT LINK (NEEDS SUBSCRIPTION)
REAR COUNTERWEIGHTS
RETURN TO DIG & WORK TOOL HARNESS
TWO SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone