Caterpillar 289D CAB

Caterpillar 289D CAB

Price
41,500 USD
Year
2015
Working hours
2550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D CAB
CategorySkid Steer Loaders
Serial NumberTAW03626
Unit NumberUS0001855
Catalog NumberCU4446030
Manufacturing Year2015
Hours2550 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 41,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY
*289D CTL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*RADIO READY
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone