Caterpillar 289D

Caterpillar 289D

Price
59,482 USD
Year
2018
Working hours
639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW09600
Catalog NumberCU4433563
Manufacturing Year2018
Hours639 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$ 59,482
Tax-
Price Including Tax-
Features
Additional Information17.7" TRACKS @ 55%
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
EMISSIONS DECAL
HYDRAULIC QUICK ATTACH & 84" BUCKET
ISO/ H PATTERN CONTROL CHANGER
LED LIGHTING, LCD DISPLAY WITH BACK UP CAMERA
POLYCARBONATE DOOR
PREMIER WTY TO APRIL 22/20 OR 2000 HOURS - CONDITIONS APPLY
PRODUCT LINK (NEEDS SUBSCRIPTION)
REAR COUNTERWEIGHTS
RETURN TO DIG & WORK TOOL HARNESS
TWO SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
*CAT CERTIFIED USED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone