Caterpillar 289D C3H3

Caterpillar 289D C3H3

Price
39,800 USD
Year
2014
Working hours
2101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D C3H3
CategorySkid Steer Loaders
Serial NumberTAW00819
Unit NumberTAW00819
Catalog NumberCU4290441
Manufacturing Year2014
Hours2101 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 39,800
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
*DOOR, CAB, POLYCARBONATE
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
*RADIO READY
*SEAT BELT, 2"
*QUICK COUPLER, ELECTRIC
LANE 1 ORDER
*ROPS, ENCLOSED WITH A/C (C3)
*DISPLAY, ADVANCED, LCD
*HEATER, ENGINE COOLANT, 120V
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
TRACK,RUBBER,450MM(17.7IN)BLCK
*RIDE CONTROL, NONE
*PACKAGE, PERFORMANCE, (H3)
*COUNTERWEIGHT,MACHINE,EXTERNAL
*RUBBER BELT, 2 SPD, TF IDLERS
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • No
  • FairCab step slightly bent
  • Good
  • Good
  • Good
  • Good
  • FairAverage chips and scratches for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass has numerous scratches
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Dec 2013
  • Good
  • Good
  • FairNeeds new wiper blade
  • Yes
  • No
  • No
  • No
  • Yes
  • 7/8
engine
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Hydraulic gauge reads over full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairWavy
  • Good
  • Good
  • Good
  • Good
  • FairRight side loader bushing bad, needs replacing
  • Good
  • Good
  • FairApproximately 50% worn
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Notes - UNDERCARRIAGEPins and bushings on both sides of undercarriage need replacing
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone