Quick Search

Caterpillar 289D AQ

Caterpillar 289D AQ

Year
2017
Working hours
4,044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Brownstown Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar 289D AQ
CategorySkid Steer Loaders
Serial NumberTAW07092
Unit NumberTAW7092-A
Catalog Number4915580
Year2017
Hours4,044 h
CountryUnited States
LocationBrownstown Twp., United States
Pricing
Price Excluding Tax41,711 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WORKS WITH WAINROY XLS COUPLER OR CAT PIN LOCK COUPLERS PART NUMBERS 514-9167 OR 512-6578WORKS WITH WAINROY XLS COUPLER OR CAT PIN LOCK COUPLERS PART NUMBERS 514-9167 OR 512-6578
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGECONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
CAB, AC, HTR, STD FLOW HYD, PILOT CONTROL, HQC, BKT, 18" BELTCAB, AC, HTR, STD FLOW HYD, PILOT CONTROL, HQC, BKT, 18" BELT
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
950
  • Yes
  • No
  • FairFront outer lip is bent in a few places
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • FairPlastic inside cab is dirty and left upper plastic panel by key switch is busted
  • Good
  • FairScreen is dented
  • Good
  • FairCab and loader frame steps are bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1140
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/8 Tank
  • Good
  • Good
  • Good
  • Good
  • FairFloor mat is dirty
  • Good
  • Good
  • Good
  • FairJoysticks show a little wear
  • Good
  • Good
  • Fair
  • FairCushions are a little dirty
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairRight rear taillight is inoperable
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
530
  • FairShow some wear
  • Good
  • Good
  • FairShow some wear and right side is dry no grease
  • FairShow some wear
  • GoodJoystick shows a little wear
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
340
  • 80” Bkt
  • FairShows some wear
  • Good
  • FairShow some wear and right side is bent just a little bit
  • FairShows some wear and has no flip left
  • Good
  • FairLower Bkt P&B are worn out and the rest have some movement
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesU/C Tracks are approximately 2% Remaining and the rest is approximately 45% Remaining
IdlersFairShow some wear
RollerFairShow some wear
Roller FrameFairShow some wear
SprocketFairShow some wear
Track / Belt ConditionFair18” Rubber Tracks with some abrasions Approximately 2% Remaining
comments, misc. repairs, general remarks
  • Tracks,Service and Clean.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering