Caterpillar 289D B

Caterpillar 289D B

Price
On Request
Year
2019
Working hours
898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D B
CategorySkid Steer Loaders
Serial NumberTAW13338
Unit NumberX6686
Catalog NumberCU4761633
Manufacturing Year2019
Hours898 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationDOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
PACK, DOMESTIC TRUCK
LANE 3 ORDER
BATTERY, XTRA HVY DUTY, DISC
QUICK COUPLER, HYDRAULIC
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
Features
Additional InformationDOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
PACK, DOMESTIC TRUCK
LANE 3 ORDER
BATTERY, XTRA HVY DUTY, DISC
QUICK COUPLER, HYDRAULIC
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL240
RIDE CONTROL, NONE
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 x2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone