Quick Search

Caterpillar 289D

Caterpillar 289D

Price
US$ 49,500
Year
2016
Working hours
5,189 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW05768
Unit NumberTAW5768
Catalog Number4894302
Year2016
Hours5,189 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax49,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
DISPLAY, BASIC, ANTI-THEFT
TRACK, RUBBER, 15.7 IN (400MM)
CONTROL, ISO, PROP
BUCKET-GP, 80", BASE EDGE
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
LIGHTS, HALOGEN
FILM, SELF LEVEL, ANSI
CONVERSION ARRANGEMENT
FILM, RIDE CONTROL, ANSI
DOOR, CAB, GLASS
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
PRODUCT LINK, CELLULAR PL641
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering