Caterpillar 289D XPS

Caterpillar 289D XPS

Price
49,500 USD
Year
2018
Working hours
2546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D XPS
CategorySkid Steer Loaders
Serial NumberTAW09504
Unit NumberUE5311
Catalog NumberCU4569422
Manufacturing Year2018
Hours2546 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 49,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationDISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, RIDE CONTROL, ANSI
RUBBER BELT, 2 SPD, D/S IDLER
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
FAN,COOLING, DEMAND, REVERSING
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
PACKAGE, PERFORMANCE, (H3)
CONVERSION ARRANGEMENT
LIGHTS, LED
HEATER, ENGINE COOLANT, 120V
FILM, SELF LEVEL, ANSI
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
SERIALIZED TECHNICAL MEDIA KIT
RETURN TO DIG/WRKTL POSITIONER
TRACK,RUBBER,450MM(17.7IN)BLCK
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
BATTERY, XTRA HVY DUTY, DISC
ROTATING BEACON
CERTIFICATION ARR, (US/CANADA)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • good; exceptionally clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notesbelts and sprockets recently replaced
Percentage Wornapprox. 10%
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone