Quick Search

Caterpillar 289D

Caterpillar 289D

Price
$77,000
Year
2018
Working hours
859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW09127
Unit NumberEQN169496
Catalog Number4908144
Year2018
Hours859 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax77,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
BLUETOOTHBLUETOOTH
Additional informationRIDE CONTROL, NONE
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD, CAMERA
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
289D CTL TIER 4 FINAL HRC
CERTIFICATION ARR, (US/CANADA)
TRACK,RUBBER,450MM(17.7 IN)BAR
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
BATTERY, XTRA HVY DUTY, DISC
PRODUCT LINK, CELLULAR PL240
FILM, SELF LEVEL, ANSI
CONVERSION ARRANGEMENT
LIGHTS, LED
RUBBER BELT, 2 SPD, TF IDLERS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering