Caterpillar 289DSTD2CA

Caterpillar 289DSTD2CA

Price
66,300 USD
Year
2019
Working hours
202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DSTD2CA
CategorySkid Steer Loaders
Serial NumberTAW11625
Unit NumberSUC0412
Catalog NumberCU4563097
Manufacturing Year2019
Hours202 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$ 66,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**GOVERNMENTAL LEASE RETURN**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ROPS, ENCLOSED WITH A/C (C3)
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
BATTERY, XTRA HVY DUTY, DISC
QUICK COUPLER, HYDRAULIC
2019 MODEL
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 23 GPM
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
CERTIFICATION ARR, P65
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
FILM, SELF LEVEL, ANSI
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
PACKAGE, PERFORMANCE, (H2)
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairGETTING WORN
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn20%
Track / Belt Width18”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE 201 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone