Quick Search

CAT 289D3

CAT 289D3

Year
2021
Working hours
1,976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 289D3
WYOMING MACHINERY
CategorySkid Steer Loaders
Serial NumberJX904879
Unit NumberJX94879
Catalog Number4894294
Year2021
Hours1,976 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax86,650 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
BUCKET-GP, 86", BOCE
CARRIAGE, PAL C2, 46", SSL
CERTIFICATION ARR, P65
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
FILM, TWO SPEED
FORK, PAL, FIXED 48", 3500LB
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering