Quick Search

Caterpillar 289D3XPS2C

Caterpillar 289D3XPS2C

Price
$98,800
Year
2020
Working hours
1,492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 289D3XPS2C
CategorySkid Steer Loaders
Serial NumberJX903139
Unit Number0CR7241
Catalog Number4667717
Year2020
Hours1,492 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax98,800 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
RETURN TO DIG/WRKTL POSITI
LANE 3 ORDER
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SERIALIZED TECHNICAL MEDIA KIT
HIGH FLOW XPS - 32 GPM
2020 MODEL
BATTERY,EXTRA HD,DISC,1000 CCA
HYDRAULICS, PERFORMANCE, (H3)
FILM,TWO SPEED W/HIGH FLOW XPS
SEAT BELT, 2"
FAN,COOLING, DEMAND, REVERSING
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
RUBBER BELT, 2 SPD, TF IDLERS
LIGHTS, LED
PRODUCT LINK, CELLULAR PL243
STANDARD RADIO(12V),BLUETOOTH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering