Caterpillar 289DSTD2CA

Caterpillar 289DSTD2CA

Price
51,100 USD
Year
2016
Working hours
1297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DSTD2CA
CategorySkid Steer Loaders
Serial NumberTAW05350
Unit Number7CR6345
Catalog NumberCU2550286
Manufacturing Year2016
Hours1297 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 51,100
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

289D 2016
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PL542 INSTALLED ON 3/29/2018
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 23 GPM (87 LPM)
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone