Quick Search

Caterpillar 289D3XPS2C

Caterpillar 289D3XPS2C

Price
$107,500
Year
2022
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
St. Joe, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 289D3XPS2C
CategorySkid Steer Loaders
Serial NumberJX908967
Unit NumberVUC0399
Catalog Number4891429
Year2022
Hours4 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax107,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
TRACK,RUBBER,450MM(17.7 IN)BAR
STANDARD RADIO(12V),BLUETOOTH
FAN, COOLING, DEMAND
QUICK COUPLER, HYDRAULIC
CAB PACKAGE, ULTRA
REAR LIGHTS
2022 MODEL
BATTERY,EXTRA HD,DISC,1000 CCA
HYDRAULICS, PERFORMANCE, (H3)
FILM,TWO SPEED W/HIGH FLOW XPS
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
PRODUCT LINK, CELLULAR PL243
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
SEAT,AIR SUSPENSION,CLOTH,HEAT
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
RUBBER BELT, 2 SPD, TF IDLERS
LIGHTS, LED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering