Quick Search

Caterpillar 289D3STD2C

Caterpillar 289D3STD2C

Year
2020
Working hours
1,578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 289D3STD2C
CategorySkid Steer Loaders
Serial NumberJX903988
Unit Number23B102
Catalog Number10074333
Year2020
Hours1,578 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax77,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AWDAWD
*FILM, TWO SPEED*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)*HYDRAULICS, PERFORMANCE, (H2)
CAB PACKAGE, PRO PLUSCAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASSDOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
REAR LIGHTSREAR LIGHTS
RETURN TO DIG/WRKTL POSITIONERRETURN TO DIG/WRKTL POSITIONER
SEAT BELT, 2"SEAT BELT, 2"
RIDE CONTROLRIDE CONTROL
2020 MODEL2020 MODEL
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
*FAN, COOLING, DEMAND*FAN, COOLING, DEMAND
*QUICK COUPLER, HYDRAULIC*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT,AIR SUSPENSION,CLOTH,HEAT*SEAT,AIR SUSPENSION,CLOTH,HEAT
*CONTROL, ISO, PROP, WT*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, LED*LIGHTS, LED
DUAL SELF LEVELDUAL SELF LEVEL
BATTERY,EXTRA HEAVY DUTY, DISCBATTERY,EXTRA HEAVY DUTY, DISC
STANDARD FLOW - 23 GPM (87 LPM)STANDARD FLOW - 23 GPM (87 LPM)
FAULTS INCLUDING SAFETY ITEMSFAULTS INCLUDING SAFETY ITEMS
MACHINE IS SOLD AS IS, WHERE IS,MACHINE IS SOLD AS IS, WHERE IS,
WITH ALL KNOWN AND UNKNOWNWITH ALL KNOWN AND UNKNOWN
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlightly bent above QC actuator, usable
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1112
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairSeal damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of Date
  • Good
  • Good
  • PoorMissing wiper arm
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • No
  • Good
  • Good
  • Good
bucket
710
  • 86”
  • Good
  • Good
  • Good
  • FairWorn, usable
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering