Caterpillar 287DSTD2CA

Caterpillar 287DSTD2CA

Price
50,900 USD
Year
2016
Working hours
815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287DSTD2CA
CategorySkid Steer Loaders
Serial NumberHMT00798
Unit NumberRUC0257
Catalog NumberCU4382794
Manufacturing Year2016
Hours815 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 50,900
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information.
- CAT CERTIFIED USED ELIGIBLE -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2 SPEED CONTROL
BATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE 811 HOURS
  • PRODUCT LINK SYSTEM INSTALLED 12-11-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone