Caterpillar 287D

Caterpillar 287D

Price
69,900 USD
Year
2018
Working hours
104 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberTAW09858
Unit NumberEQN101806
Catalog NumberCU4456892
Manufacturing Year2018
Hours104 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax$ 69,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional Information2" SEALT BELT
BATTERY, XHD, DISC
BUCKET-GP, 86", BOCE
CAB, (A/C), (C3)
CONTROL, ISO, PRO, W
CONVERSION ARR
CTWT, MACH, EXT
DISPLAY, LCD CAMERA
DOOR, CAB, GLASS
FAN, COOLING DEMAND
FIL, SELF LVL ANS
HEATER, ENG 120V
INSTRUCTION, ANSI
LIGHTS, LED
MULTI-TERRAIN LOADER
PCK, PERFOMANCE
PROD LINK CELL PL2
QUICK COUPLER, HYD
RADIO, AM/FM, CD, BL
RUBR BLT, 2S, TF
SEAT, AIR SUSP, CLOTH, HEATH
TRACK, RUBBER 450M
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodThe machine is equipped with 2 counterweights per side of the machine
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairA few small scuffs and scatches are present
  • Good
  • Good
  • Good
  • YesDirt
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesAll decals are printed in English
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate - ISO- 3471:20008 / FOPS certificate - ISO: 3449:2005 Level 1
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesThe engine conforms to 2018 US and California emission standards
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness26/32 tread depth
Track / Belt Width18" belt width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone