Caterpillar 279D XPS

Caterpillar 279D XPS

Price
52,992 USD
Year
2017
Working hours
600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D XPS
CategorySkid Steer Loaders
Serial NumberGTL04452
Unit NumberE137840
Catalog NumberCU4280920
Manufacturing Year2017
Hours600 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 52,992
Tax-
Price Including Tax-
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationPRODUCT LINK: INCLUDES
COUPLER: MANUAL
HYDRAULICS: HIGH FLOW
ROPS: OPEN
TIRE SIZE: 450MM RUBBER TRACKS
ENGINE TIER RATING: T4
AUX HYD
SUSPENSION SEAT
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone