Caterpillar 279C

Caterpillar 279C

Price
25,000 USD
Year
2010
Working hours
3243 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C
CategorySkid Steer Loaders
Serial NumberMBT01093
Unit NumberUM07795
Catalog NumberCU4438774
Manufacturing Year2010
Hours3243 h
CountryUnited States
LocationWillits, CA
Pricing
Price Excluding Tax$ 25,000
Tax-
Price Including Tax-
Features
Additional Information80" MP BUCKET
BELT, SEAT, 3"
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DOMESTIC TRUCK
DOOR, CAB, POLYCARBONATE
ENGINE, TIER 3 COMPLIANT
HYDRAULICS, HIGH FLOW XPS
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACKAGE, PERFORMANCE, (TL3)
QUICK COUPLER, MANUAL
RADIO, AM/FM CD PLAYER
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone