Caterpillar 279D XPS

Caterpillar 279D XPS

Price
43,792 USD
Year
2017
Working hours
749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D XPS
CategorySkid Steer Loaders
Serial NumberGTL04453
Unit NumberE137838
Catalog NumberCU2576841
Manufacturing Year2017
Hours749 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 43,792
Tax-
Price Including Tax-
Details
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationTIRE SIZE: 450MM RUBBER TRACKS
BUCKET: YES
AUX HYD
ENGINE TIER RATING: T4
ROPS: OPEN
PRODUCT LINK: INCLUDES
HYDRAULICS: HIGH FLOW
COUPLER: MANUAL
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationTIRE SIZE: 450MM RUBBER TRACKS
BUCKET: YES
AUX HYD
ENGINE TIER RATING: T4
ROPS: OPEN
PRODUCT LINK: INCLUDES
HYDRAULICS: HIGH FLOW
COUPLER: MANUAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources