Quick Search

Caterpillar 279D C3 HF

Caterpillar 279D C3 HF

Price
$75,700
Year
2019
Working hours
1,636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 279D C3 HF
CategorySkid Steer Loaders
Serial NumberGTL06794
Unit NumberCCE02394U
Catalog Number4632582
Year2019
Hours1,636 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax75,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
PACKAGE, PERFORMANCE, (H3)
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
RUBBER BELT, 2 SPD, TF IDLERS
CONTROL, ISO, PROP, WT
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY, XTRA HVY DUTY, DISC
PRODUCT LINK, CELLULAR PL240
PRICED 06/15/20 EK
CONVERSION ARRANGEMENT
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
RIDE CONTROL, NONE
QUICK COUPLER, HYDRAULIC
LIGHTS, HALOGEN
CERTIFICATION ARR, P65
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering