Quick Search

Caterpillar 279D

Caterpillar 279D

Year
2015
Working hours
3,267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Corbin, KY
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02585
Unit NumberEQ00085565
Catalog Number10033515
Year2015
Hours3,267 h
CountryUnited States
LocationCorbin, United States
Pricing
Price Excluding Tax49,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
HYDRAULICS, PROPORTIONAL
RUBBER BELT, 2 SPD, D/S IDLER
PACKAGE, PERFORMANCE (H2)
TRACK, RUBBER, 15.7 IN (400MM)
279D CTL TIER 4 FINAL HRC
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
CONVERSION ARRANGEMENT
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
RIDE CONTROL, NONE
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
C3.3B TIER 4F ENGINE
S/N 8FJ2027
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering