Quick Search

CAT 279D3 H3CB

CAT 279D3 H3CB

Year
2019
Working hours
1,806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Bozeman, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 279D3 H3CB
Tractor & Equipment Co.
CategorySkid Steer Loaders
Serial NumberRB900512
Unit Number23G0093
Catalog Number10015945
Year2019
Hours1,806 h
CountryUnited States
LocationBozeman, United States
Pricing
Price Excluding Tax78,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information279D3 COMPACT TRACK LOADER
BATTERY,EXTRA HEAVY DUTY, DISC
BUCKET SERIAL A4222BK20377
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
FILM,ENGINE, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
REAR LIGHTS
SEAT BELT, 2"
TRACK,RUBBER,450MM(17.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Yesstandard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • FairMinor dent on lower rear-sell as is
  • Good
  • FairMinor bucket step bent- sell as is
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
830
  • Good
  • Good
  • Good
  • Good
  • FairFront glass lower end scratched- sell as is
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear
  • Fairnormal wear
engine
  • No
  • Yes
  • No
  • No
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • Good
  • Good
  • Good
bucket
340
  • FairWear strips at service limits- sell as is
  • FairThe QC to bucket plates are worn- sell as is
  • Fair
  • Fairsell as is
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering