Caterpillar 279D ACB

Caterpillar 279D ACB

Price
66,000 USD
Year
2018
Working hours
710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D ACB
CategorySkid Steer Loaders
Serial NumberGTL04923
Unit Number597150T
Catalog NumberCU4572392
Manufacturing Year2018
Hours710 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 66,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
QUICK COUPLER, HYDRAULIC
CERTIFICATION ARR, (US/CANADA)
PACK, DOMESTIC TRUCK
FAN, COOLING, DEMAND
TRACK,RUBBER,450MM(17.7 IN)BAR
LIGHTS, HALOGEN
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, ADVANCED, LCD, CAMERA
CONTROL, ISO, PROP, WT
INSTRUCTIONS, ANSI, USA
HEATER, ENGINE COOLANT, 120V
RUBBER BELT, 2 SPD, TF IDLERS
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
BUCKET-GP, 80", BOT
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone