Caterpillar 279D

Caterpillar 279D

Price
48,125 USD
Year
2018
Working hours
2,416 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL04953
Unit NumberGTL4953
Catalog NumberCU4840950
Manufacturing Year2018
Hours2,416 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax48,125 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information1221

BATTERY, XTRA HVY DUTY, DISC
BUCKET-GP, 86", BASE EDGE
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
OIL, HYDRAULIC, COLD OPERATION
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7 IN)BAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone