Quick Search

Caterpillar 279DSTD2CA

Caterpillar 279DSTD2CA

Price
$60,300
Year
2017
Working hours
2,662 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Sedalia, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 279DSTD2CA
CategorySkid Steer Loaders
Serial NumberGTL03987
Unit NumberVUC0292
Catalog Number4877037
Year2017
Hours2,662 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax60,300 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AMICSAMICS
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

RIDE CONTROL, NONE
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
LIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL641
TRACK,RUBBER,450MM(17.7 IN)BAR
CERTIFICATION ARR, (US/CANADA)
ROPS, ENCLOSED WITH A/C (C3)
INSTRUCTIONS, ANSI, USA
RUBBER BELT, 2 SPD, D/S IDLER
FAN, COOLING, DEMAND
SEAT,AIR SUSPENSION,CLOTH,HEAT
QUICK COUPLER, HYDRAULIC
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
CONTROL, ISO, PROP, WT
BATTERY, XTRA HVY DUTY, DISC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
821
  • No
  • Good
  • Good
  • Good
  • FairFEW DENTS IN DOOR AND SCREEN, OPEN AND CLOSES FINE
  • Good
  • Good
  • Good
  • FairFLAKING OFF AND SCRATCHED SOME
  • PoorDENTED SOME AND WILL NOT STAY UP ON ITS OWN
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • HEADLINER IS A LITTLE DIRTY
  • Good
  • FairCRACKS IN PLASTIC UNDER BOTH ARMREST. COVER ON REAR LEFT SIDE OF CAB HAS A HOLE IN IT AND CABLE IS BROKE OFF
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPARKING BRAKE ICON IS WORE OFF
  • Good
engine
511
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • FairMISSING RUBBER TIP ON CAP
  • PoorMISSING GUARD
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • FairBACKUP CAMERA CORD IS NOT TIED UP IN THE ENGINE COMPARTMENT
hydraulics
210
  • No
  • Good
  • Good
  • FairSOME PLAY - USEABLE
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
bucket
421
  • FairWORN - BUT USEABLE
  • FairSOME PLAY - USEABLE
  • Good
  • PoorNO CUTTING EDGE. BASE EDGE IS WORN SOME, LEFT CORNER IS CURLED UP
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2660 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering