Caterpillar 279D

Caterpillar 279D

Price
50,871 USD
Year
2018
Working hours
1201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL05145
Unit NumberE161886
Catalog NumberCU4677157
Manufacturing Year2018
Hours1201 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 50,871
Tax-
Price Including Tax-
Details
Accessories
FORKSFORKS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional InformationSUSPENSION SEAT
BUCKET: NONE
HYDRAULICS: HIGH FLOW XPS
TIRE SIZE: 450 X 56 X 86
HEATER
ROPS: ENCLOSED
AIR CONDITIONING
AUX HYD
COUPLER: MANUAL
ECM DOWNLOAD
Features
Accessories
FORKSFORKS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional InformationSUSPENSION SEAT
BUCKET: NONE
HYDRAULICS: HIGH FLOW XPS
TIRE SIZE: 450 X 56 X 86
HEATER
ROPS: ENCLOSED
AIR CONDITIONING
AUX HYD
COUPLER: MANUAL
ECM DOWNLOAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • YesWill need to lift cab at wash rack to have cleaned out .
  • YesOne engine and one hyd
  • Good
  • FairPaint is faded
  • FairNeeds cleaned out
  • FairDented below latch but still opens good
  • Good
  • Good
  • Good
  • FairFaded and water stained
  • PoorDented and bungee cord holding grill down
  • Good
  • FairCab step bent
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • 50%
  • GoodOutside temp 90° vent air 52°
  • Good
  • FairSticks just need lubed .
  • Good
  • FairNeeds good cleaning will clean at wash time .
  • Good
  • FairFront window is scratched and seal is torn around window
  • GoodOutside temp 98° vent air 130°
  • FairHandles are sticky
  • Good
  • Good
  • FairNo date on belt but they are functional
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • PoorDirty but part of service
  • FairA/C and water pump belts are cracked
  • GoodHOURS LEFT ON DPF FILTER 1797
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No coolant in over flow bottle
  • Good
  • Good
  • GoodHyd fan
  • Good
  • PoorTank is dented but not leaking also needs cleaned externally
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairRight side rear lamp out and both front lamps are out also
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • FairLots of play in cylinders but not leaking
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • 0.62 yrds
  • Step on bucket is bent
  • FairHeel plates worn
  • FairTilt cylinder have lot of play in them ( Quoted in tilt cylinders )
  • FairSome kind of coating on bucket
  • FairNeeds turned
  • FairLower hose hanger is bent , needs straightened and re welded
  • Good
  • PoorRelease pins stuck, Need to remove pins and clean and lube. Back side of coupler has some denting from material getting between the loader frame and couple .
comments, misc. repairs, general remarks
  • Service Machine
  • Inspect Machine
  • Estimate Machine
  • Final Inspection
  • Wash
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone