Caterpillar 277D

Caterpillar 277D

Price
69,900 USD
Year
2014
Working hours
1197 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277D
CategorySkid Steer Loaders
Serial NumberFMT00319
Unit NumberEQ080644
Catalog NumberCU2501827
Manufacturing Year2014
Hours1197 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$ 69,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationBATTERY, HEAVY DUTY, 880 CCA
CAT 78" GP BUCKET
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, MANUAL
REAR VIEW CAMERA
ROPS, ENCLOSED WITH A/C (C3)
SEAT, SUSPENSION, VINYL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone