Caterpillar 272DXHP

Caterpillar 272DXHP

Price
59,900 USD
Year
2013
Working hours
200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272DXHP
CategorySkid Steer Loaders
Serial NumberSHY00371
Unit Number466163
Catalog NumberCU4450788
Manufacturing Year2013
Hours200 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 59,900
Tax-
Price Including Tax-
Features
Accessories
AMICSAMICS
Additional Information200/1/20/19
2013 CATERPILLAR 279D SKISDSTEER
AS IS / AS RECEIVED
BUCKET-GP, BOCE 78"
C3.8 ENGINE
COUNTERWEIGHT,MACHINE,EXTERN
DOOR, CAB, POLYCARBONATE
DUAL ELECTRONIC SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HIGH FLOW
INCLUDE: AIR/HEAT/DEFROSTER
INCLUDES: HYD 40 GPM
KIT KJ - WKTL CVRSN TO XHP
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSIO
TIRES, 14 X 17.5 14PR CAT, XD
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone