Quick Search

Caterpillar 272D3

Caterpillar 272D3

Benefits Dealer Certified
Year
2019
Working hours
2,402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 272D3
CategorySkid Steer Loaders
Serial NumberHX200552
Unit NumberHX2552
Catalog Number4593213
Year2019
Hours2,402 h
CountryUnited States
LocationGillette, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
VISIBILITY ARR, SINGLE CAMERAVISIBILITY ARR, SINGLE CAMERA
CAB PACKAGE, ULTRACAB PACKAGE, ULTRA
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
REAR LIGHTSREAR LIGHTS
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
MOUNTING, FIRE EXTINGUISHERMOUNTING, FIRE EXTINGUISHER
BATTERY,EXTRA HEAVY DUTY, DISCBATTERY,EXTRA HEAVY DUTY, DISC
OIL, HYDRAULIC, COLD OPERATIONOIL, HYDRAULIC, COLD OPERATION
TIRES, 12/16.5 GA 10PRTIRES, 12/16.5 GA 10PR
BUCKET-GP, 74", BOCEBUCKET-GP, 74", BOCE
Additional information321

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering