Quick Search

CAT 272D

CAT 272D

Year
2018
Working hours
1,803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 272D
Tractor & Equipment Co.
CategorySkid Steer Loaders
Serial NumberBL201139
Unit Number22G1607
Catalog Number10019525
Year2018
Hours1,803 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax73,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
EngineEngine
Additional informationBATTERY, XHD, DISC
BELT, SEAT, 3"
CERTIFICATION ARR, (CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCT,ANSI,NACD
LIFTING EYES, FOUR POINT
LIGHTS, BEACON
LIGHTS, HALOGEN
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYD
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSP,CLOTH,HEAT
SPD W/RIDE CTL
STANDARD RADIO(12V),BLUETOOTH
TIRES, 14 X 17.5 14PR CAT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering