Quick Search

CAT 272D3 C3H3

CAT 272D3 C3H3

Year
2020
Working hours
5,538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 272D3 C3H3
WARREN CAT - MIDLAND
CategorySkid Steer Loaders
Serial NumberHX200760
Unit NumberC104142
Catalog Number10022793
Year2020
Hours5,538 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax39,375 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FACTORY PDI
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
FILM,TWO SPEED W/HIGH FLOW XPS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering