Quick Search

Caterpillar 272D2XPS2C

Caterpillar 272D2XPS2C

Price
$53,800
Year
2019
Working hours
2,492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 272D2XPS2C
CategorySkid Steer Loaders
Serial NumberBL201266
Unit NumberVUC0349
Catalog Number4881517
Year2019
Hours2,492 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax53,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
AMICSAMICS
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LANE 3 ORDER
2019 MODEL
TIRES, 14/17.5 CAT 14PR
LIGHTS, HALOGEN
RETURN TO DIG/WRKTL POSITIONER
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
BATTERY, XTRA HVY DUTY, DISC
HIGH FLOW XPS - 32 GPM
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
FILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H3)
FAN,COOLING, DEMAND, REVERSING
ROPS, ENCLOSED WITH A/C (C3)
CERTIFICATION ARR, P65
INSTRUCTIONS, ANSI, USA
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
CONTROL, ISO, PROP, WT
TWO SPEED WITH RIDE CONTROL
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • No
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED - MINOR
  • Good
  • Good
  • FairMISSING COVER ON RIGHT SIDE ARM THAT COVERS HYDRO LINES
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • FairREAR RIGHT SIDE LINES HAVE BEEN RUBBING
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
340
  • 80
  • FairASPHALT BUILD UP
  • FairSOME PLAY
  • FairASPHALT BUILD UP
  • Good
  • Good
  • Good
  • FairASPHALT BUILD UP, QC WORKS GOOD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering