Caterpillar 262D

Caterpillar 262D

Price
38,235 USD
Year
2015
Working hours
1098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02703
Unit NumberEQN100596
Catalog NumberCU4450441
Manufacturing Year2015
Hours1098 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$ 38,235
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional Information262D SSL DCA2
262D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
SKID STEER LOADERS
TIRES, 12X16.5 10PR CAT
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairA few minor scratches and scuffs, normal wear for the age and hours of the machine
  • Good
  • Good
  • Good
  • YesThere is a fair amount of dirt and debris build up present in the engine compartment. No samples were taken at this time
safety items
  • Good
  • Good
  • YesROPS certificate - ISO:3471-2008 / FOPS certificate - ISO: 3449-2005 Leve 1
gauges, operator station, console
  • GoodThe ambient air temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured October 2014
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairNormal use
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • YesThe water pump mounting gaskets are seeping
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoThe hydraulic oil level is below the minimum spec
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodThere is a significant amount of baler wrap wound in all four of the wheel ends
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairSome lower loader frame and coupler P&B wear is present
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar1354NoNoNo
Left RearCaterpillar1563NoNoNo
Right FrontCaterpillar1250NoNoNo
Right RearCaterpillar1563NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone