Caterpillar 262D 2AIRH

Caterpillar 262D 2AIRH

Price
39,000 USD
Year
2015
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D 2AIRH
CategorySkid Steer Loaders
Serial NumberDTB04037
Unit NumberUE4582
Catalog NumberCU4301008
Manufacturing Year2015
Hours302 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 39,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
TWO SPEED
TIRES, 12/16.5 CAT 10PR
INSTRUCTIONS, ANSI, USA
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
RADIO READY
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
QUICK COUPLER, ELECTRIC
HYDRAULICS, PROPORTIONAL
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
BUCKET-LP, BOCE 72"
CONVERSION ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
DISPLAY, BASIC, ANTI-THEFT
PACKAGE, PERFORMANCE, (H1)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT70
Left RearCAT50
Right FrontCAT70
Right RearCAMSO90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone