Caterpillar 262D

Caterpillar 262D

Price
31,500 USD
Year
2015
Working hours
1728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB02919
Unit NumberUS0001835
Catalog NumberCU4430205
Manufacturing Year2015
Hours1728 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 31,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone